GEAR, 115DBB PROPEL
417255-01
Tools417255-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 5.880 |
| Product height mm | 149.352 |
| Product length in | 5.880 |
| Product length mm | 149.352 |
| Product width in | 4.188 |
| Product width mm | 106.375 |
| Series | DBB |
| Sub brand | Airflex |