Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
417313-0100
214WCB/WCS GEAR 2.9908 2.9926,22X14 KEY
417313-0100
Tools
Add to comparison
Add to comparison
417313-0100
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
5.888
Product height mm
149.555
Product length in
5.888
Product length mm
149.555
Product Material
Carbon Steel
Product width in
4.380
Product width mm
111.252
Sub brand
Airflex