Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 5.888 | |
| Product height mm | 149.555 | |
| Product length in | 5.888 | |
| Product length mm | 149.555 | |
| Product Material | CARBON STEEL | Carbon Steel |
| Product width in | 5.630 | |
| Product width mm | 143.002 | |
| Series | DBB | DBB |
| Sub brand | AIRFLEX | Airflex |