Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 1.985 |
| Product height mm | 50.419 |
| Product length in | 1.985 |
| Product length mm | 50.419 |
| Product Material | Aluminum-Nickel Bronze |
| Product width in | 5.310 |
| Product width mm | 134.874 |
| Sub brand | Airflex |