Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
417359-03
CLAMP TUBE, 336WCBEP 14.680/14.676
417359-03
Where to buy
Export PDF
Tools
Add to comparison
417359-03
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.985
Product height mm
50.419
Product length in
1.985
Product length mm
50.419
Product width in
14.680
Product width mm
372.872
Sub brand
AIRFLEX
Airflex