SUPPORT BEAM, 36WCBD3
417434-03
Tools417434-03 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.240 |
| Product height mm | 82.296 |
| Product length in | 11.000 |
| Product length mm | 279.400 |
| Product width in | 11.355 |
| Product width mm | 288.417 |
| Sub brand | Airflex |