Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 3.240 | |
| Product height mm | 82.296 | |
| Product length in | 11.000 | |
| Product length mm | 279.400 | |
| Product Material | ALUMINUM | Aluminum |
| Product width in | 6.839 | |
| Product width mm | 173.711 | |
| Sub brand | AIRFLEX | Airflex |