224WCB/WCS GEAR C/R
417443
Tools417443 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 10.900 |
| Product height mm | 276.860 |
| Product length in | 10.900 |
| Product length mm | 276.860 |
| Product Material | Carbon Steel |
| Product width in | 8.625 |
| Product width mm | 219.075 |
| Sub brand | Airflex |