Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 0.750 | |
| Product height mm | 19.050 | |
| Product length in | 16.060 | |
| Product length mm | 407.924 | |
| Product Material | CARBON STEEL | Carbon Steel |
| Product width in | 0.188 | |
| Product width mm | 4.775 | |
| Sub brand | AIRFLEX | Airflex |