Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Friction Disc Assembly |
| Product height in | 13.610 |
| Product height mm | 345.694 |
| Product length in | 13.610 |
| Product length mm | 345.694 |
| Product Material | Carbon Steel |
| Product width in | 1.530 |
| Product width mm | 38.862 |
| Sub brand | Airflex |