Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 10.900 |
| Product height mm | 276.860 |
| Product length in | 10.900 |
| Product length mm | 276.860 |
| Product Material | Ductile Iron |
| Product width in | 13.190 |
| Product width mm | 335.026 |
| Series | WCBD |
| Sub brand | Airflex |