Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | FRICTION DISC CASTING | Friction Disc Casting |
| Product height in | 31.000 | |
| Product height mm | 787.400 | |
| Product length in | 31.000 | |
| Product length mm | 787.400 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 3.810 | |
| Product width mm | 96.774 | |
| Series | DBB | DBB |
| Sub brand | AIRFLEX | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |