Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 18.770 |
| Product height mm | | 476.758 |
| Product length in | | 18.770 |
| Product length mm | | 476.758 |
| Product width in | | 1.220 |
| Product width mm | | 30.988 |
| Sub brand | AIRFLEX | Airflex |