Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Pressure Plate Casting |
| Product height in | 12.200 |
| Product height mm | 309.880 |
| Product length in | 12.200 |
| Product length mm | 309.880 |
| Product Material | Gray Cast Iron |
| Product width in | 1.250 |
| Product width mm | 31.75 |
| Sub brand | Airflex |