Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
512496
MOUNTING FLANGE, 8WCB/WCS
512496
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
512496
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
12.125
Product height mm
307.975
Product length in
12.125
Product length mm
307.975
Product width in
1.250
Product width mm
31.750
Sub brand
AIRFLEX
Airflex