Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 9.273 |
| Product height mm | | 235.534 |
| Product length in | | 9.273 |
| Product length mm | | 235.534 |
| Product width in | | 0.995 |
| Product width mm | | 25.273 |
| Sub brand | AIRFLEX | Airflex |