REACTION PLATE S/A, 8WCB
512508-02
Tools512508-02 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 12.120 |
| Product height mm | 307.848 |
| Product length in | 12.120 |
| Product length mm | 307.848 |
| Product width in | 1.197 |
| Product width mm | 30.404 |
| Sub brand | Airflex |