Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
512509
FRICTION DISC-BRAKE, 8WCB/WCS
512509
Where to buy
Export PDF
Tools
Add to comparison
512509
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
8.315
Product height mm
211.201
Product length in
8.315
Product length mm
211.201
Product width in
0.380
Product width mm
9.652
Sub brand
AIRFLEX
Airflex