Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
512510
FRICTION DISC CORE-BRAKE, 8WCB/WCS
512510
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
512510
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
8.375
Product height mm
212.725
Product length in
8.375
Product length mm
212.725
Product width in
0.750
Product width mm
19.050
Sub brand
AIRFLEX
Airflex