8WCB/WCS FRIC DISC CORE
512510-01
Tools512510-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 8.375 |
| Product height mm | 212.725 |
| Product length in | 8.375 |
| Product length mm | 212.725 |
| Product Material | Carbon Steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Sub brand | Airflex |