Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
512512
FRICTION DISC ASSY-BRAKE, 8WCB/WCS
512512
Where to buy
Export PDF
Tools
Add to comparison
512512
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
8.370
Product height mm
212.598
Product length in
8.370
Product length mm
212.598
Product width in
1.380
Product width mm
35.052
Sub brand
AIRFLEX
Airflex