18WCB/20DC PISTON
512761
Tools512761 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 18.979 |
| Product height mm | 482.067 |
| Product length in | 18.979 |
| Product length mm | 482.067 |
| Product width in | 1.585 |
| Product width mm | 40.259 |
| Sub brand | Airflex |