Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Reaction Plate Casting |
| Product height in | 44.690 |
| Product height mm | 1135.126 |
| Product length in | 44.690 |
| Product length mm | 1135.126 |
| Product Material | Gray Cast Iron |
| Product width in | 2.560 |
| Product width mm | 65.024 |
| Sub brand | Airflex |