36WCB/WCS C.R.REACTION P
512813
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 44.500 |
| Product height mm | | 1130.300 |
| Product length in | | 44.500 |
| Product length mm | | 1130.300 |
| Product width in | | 2.125 |
| Product width mm | | 53.975 |
| Sub brand | AIRFLEX | Airflex |