PISTON-AIR, 36WCB/DC
512858
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 36.900 |
| Product height mm | | 937.260 |
| Product length in | | 36.900 |
| Product length mm | | 937.260 |
| Product width in | | 2.360 |
| Product width mm | | 59.944 |
| Sub brand | AIRFLEX | Airflex |