Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
512859
CASTING-PRESSURE PLATE, 36WCB
512859
Where to buy
Export PDF
Tools
Add to comparison
512859
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
45.070
Product height mm
1144.778
Product length in
45.070
Product length mm
1144.778
Product width in
2.760
Product width mm
70.104
Sub brand
AIRFLEX
Airflex