Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
512860
PRESSURE PLATE-BRAKE, 36WCB
512860
Where to buy
Export PDF
Tools
Add to comparison
512860
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
45.000
Product height mm
1143.000
Product length in
45.000
Product length mm
1143.000
Product width in
2.328
Product width mm
59.131
Sub brand
AIRFLEX
Airflex