Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | GEAR CASTING | Gear Casting |
| Product height in | 23.180 | |
| Product height mm | 588.772 | |
| Product length in | 23.180 | |
| Product length mm | 588.772 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 3.190 | |
| Product width mm | 81.026 | |
| Series | DBB | DBB |
| Sub brand | AIRFLEX | Airflex |