RING GEAR, 38DBB/DC
513154
Tools513154 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 23.000 |
| Product height mm | 584.200 |
| Product length in | 23.000 |
| Product length mm | 584.200 |
| Product width in | 2.750 |
| Product width mm | 69.850 |
| Series | DBB |
| Sub brand | Airflex |