18WCB/WCS MOUNTING FLANG
513207
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 23.690 |
| Product height mm | | 601.726 |
| Product length in | | 23.690 |
| Product length mm | | 601.726 |
| Product width in | | 1.470 |
| Product width mm | | 37.338 |
| Sub brand | AIRFLEX | Airflex |