Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | CYLINDER CASTING | Cylinder Casting |
| Product height in | 30.580 | |
| Product height mm | 776.732 | |
| Product length in | 30.580 | |
| Product length mm | 776.732 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 3.630 | |
| Product width mm | 92.202 | |
| Series | WCBD | WCBD |
| Sub brand | AIRFLEX | Airflex |