25DBB/DC RING GEAR
513278
Tools513278 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 14.560 |
| Product height mm | 369.824 |
| Product length in | 14.560 |
| Product length mm | 369.824 |
| Product width in | 2.125 |
| Product width mm | 53.975 |
| Series | DBB |
| Sub brand | Airflex |