Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | PRESSURE PLATE SUB-ASSEMBLY | Pressure Plate Sub-Assembly |
| Product height in | 44.250 | |
| Product height mm | 1123.950 | |
| Product length in | 44.250 | |
| Product length mm | 1123.950 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 3.000 | |
| Product width mm | 76.2 | |
| Sub brand | AIRFLEX | Airflex |