PISTON-AIR, 24WCB/25DC
513317
Tools513317 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 24.300 |
| Product height mm | 617.220 |
| Product length in | 24.300 |
| Product length mm | 617.220 |
| Product width in | 1.660 |
| Product width mm | 42.164 |
| Sub brand | Airflex |