Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 30.380 |
| Product height mm | | 771.652 |
| Product length in | | 30.380 |
| Product length mm | | 771.652 |
| Product width in | | 1.750 |
| Product width mm | | 44.450 |
| Sub brand | AIRFLEX | Airflex |