Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | REACTION PLATE CASTING | Reaction Plate Casting |
| Product height in | 30.560 | |
| Product height mm | 776.224 | |
| Product length in | 30.560 | |
| Product length mm | 776.224 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 1.810 | |
| Product width mm | 45.974 | |
| Sub brand | AIRFLEX | Airflex |