Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
513345
PRESSURE PLATE-BRAKE, 24WCB
513345
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
513345
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
30.380
Product height mm
771.652
Product length in
30.380
Product length mm
771.652
Product width in
1.500
Product width mm
38.100
Sub brand
AIRFLEX
Airflex