Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | PRESSURE PLATE CASTING | Pressure Plate Casting |
| Product height in | 30.550 | |
| Product height mm | 775.970 | |
| Product length in | 30.550 | |
| Product length mm | 775.970 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 1.930 | |
| Product width mm | 49.022 | |
| Sub brand | AIRFLEX | Airflex |