36WCSB FR DISC CORE ABS
513667-02
Tools513667-02 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 36.000 |
| Product height mm | 914.400 |
| Product length in | 36.000 |
| Product length mm | 914.400 |
| Product Material | Gray Cast Iron |
| Product width in | 2.750 |
| Product width mm | 69.85 |
| Sub brand | Airflex |