Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
513882
FRICTION DISC S/A-BRAKE, 118WCB LO-CO
513882
Where to buy
Export PDF
Tools
Add to comparison
513882
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
18.000
Product height mm
457.200
Product length in
18.000
Product length mm
457.200
Product width in
1.815
Product width mm
46.101
Sub brand
AIRFLEX
Airflex