24WCB/25DC CORR RESIST P
513924
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 24.341 |
| Product height mm | | 618.261 |
| Product length in | | 24.341 |
| Product length mm | | 618.261 |
| Product width in | | 1.668 |
| Product width mm | | 42.367 |
| Sub brand | AIRFLEX | Airflex |