Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
513964-03
FRICTION DISC ASSY-BRAKE, 24WCB 3-97
513964-03
Where to buy
Export PDF
Tools
Add to comparison
513964-03
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
23.645
Product height mm
600.583
Product length in
23.645
Product length mm
600.583
Product width in
2.550
Product width mm
64.770
Sub brand
AIRFLEX
Airflex