Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
513990
FRICTION DISC ASSY-BRAKE, 36WCB/WCS
513990
Where to buy
Export PDF
Tools
Add to comparison
513990
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
36.000
Product height mm
914.400
Product length in
36.000
Product length mm
914.400
Product width in
2.250
Product width mm
57.150
Sub brand
AIRFLEX
Airflex