18WCB PRESSURE PLATE S/A-product-details

18WCB PRESSURE PLATE S/A

514022-03


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Package contentsPressure Plate Sub-Assembly
Product height in23.690
Product height mm601.726
Product length in23.690
Product length mm601.726
Product MaterialGray Cast Iron
Product width in2.000
Product width mm50.8
Sub brandAirflex