24WCS CR PRESS PLATE
514037
Tools514037 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 30.380 |
| Product height mm | 771.652 |
| Product length in | 30.380 |
| Product length mm | 771.652 |
| Product Material | Gray Cast Iron |
| Product width in | 1.500 |
| Product width mm | 38.1 |
| Sub brand | Airflex |