24WCS SPR HSG CORR RESIS
514038
Tools514038 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 30.630 |
| Product height mm | 778.002 |
| Product length in | 30.630 |
| Product length mm | 778.002 |
| Product Material | Ductile Iron |
| Product width in | 2.785 |
| Product width mm | 70.739 |
| Sub brand | Airflex |