Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
514039
CYLINDER-AIR, 24WCB/WCS CR
514039
Tools
Add to comparison
Add to comparison
514039
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
30.380
Product height mm
771.652
Product length in
30.380
Product length mm
771.652
Product width in
3.438
Product width mm
87.325
Sub brand
AIRFLEX
Airflex