Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
514125-01
SPRING HOUSING, 36WCSB CERTS
514125-01
Where to buy
Export PDF
Tools
Add to comparison
514125-01
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
44.830
Product height mm
1138.682
Product length in
44.830
Product length mm
1138.682
Product width in
3.930
Product width mm
99.822
Sub brand
AIRFLEX
Airflex