Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
514140
FRICTION DISC CORE-BRAKE, 24WCB/WCS CR
514140
Where to buy
Export PDF
Tools
Add to comparison
514140
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
23.645
Product height mm
600.583
Product length in
23.645
Product length mm
600.583
Product width in
2.500
Product width mm
63.500
Sub brand
AIRFLEX
Airflex