RING GEAR, 20DBB/DC CR
514179
Tools514179 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 11.999 |
| Product height mm | 304.775 |
| Product length in | 11.999 |
| Product length mm | 304.775 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Series | DBB |
| Sub brand | Airflex |